All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 260
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBF208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25-IP69K/F
1 9/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25-IP69K/FVSL613
1 9/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208-IP69K/F
40
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208-IP69K/FVSL613
40
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBF208-IP69K/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBF208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-IP69K/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCPLF208-IP69K/F
40
mm
White Thermoplastic (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCPLF208-IP69K/FVSL613
40
mm
White Thermoplastic (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSF208-IP69K/F
40
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSF208-IP69K/FVSL613
40
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-IP69K/F
40
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-IP69K/FVSL613
40
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF209-26-IP69K/F
1 5/8
in
Machined Stainless Steel
Standard Food Safe Grease
SUC209-26-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCAF209-26-IP69K/FVSL613
1 5/8
in
Machined Stainless Steel
Food Grade Solid Lube
SUC209-26-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCBF209-26-IP69K/F
1 5/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC209-26-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCBF209-26-IP69K/FVSL613
1 5/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC209-26-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFQK209-26-IP69K/F
1 5/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC209-26-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFQK209-26-IP69K/FVSL613
1 5/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC209-26-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCAF209-27-IP69K/F
1 11/16
in
Machined Stainless Steel
Standard Food Safe Grease
SUC209-27-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCAF209-27-IP69K/FVSL613
1 11/16
in
Machined Stainless Steel
Food Grade Solid Lube
SUC209-27-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Results 176 - 200 of 260
«
6
7
8
9
10
»