All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 260  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAF204-12-IP69K/F 3/4 in Machined Stainless Steel Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAF204-12-IP69K/FVSL613 3/4 in Machined Stainless Steel Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBF204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBF204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCPLF204-12-IP69K/F 3/4 in White Thermoplastic (Polymer) Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCPLF204-12-IP69K/FVSL613 3/4 in White Thermoplastic (Polymer) Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSF204-12-IP69K/F 3/4 in Cast Stainless Steel Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSF204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-12-IP69K/F 3/4 in Cast Stainless Steel Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAF204-IP69K/F 20 mm Machined Stainless Steel Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAF204-IP69K/FVSL613 20 mm Machined Stainless Steel Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBF204-IP69K/F 20 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBF204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-IP69K/F 20 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCPLF204-IP69K/F 20 mm White Thermoplastic (Polymer) Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCPLF204-IP69K/FVSL613 20 mm White Thermoplastic (Polymer) Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSF204-IP69K/F 20 mm Cast Stainless Steel Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSF204-IP69K/FVSL613 20 mm Cast Stainless Steel Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-IP69K/F 20 mm Cast Stainless Steel Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-IP69K/FVSL613 20 mm Cast Stainless Steel Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAF205-14-IP69K/F 7/8 in Machined Stainless Steel Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
  Results 1 - 25 of 260  1 2 3 4 5 »