COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Add To Cart/Request Quote
N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »