All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 172
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCAP205-IP69K/FVSL613
25
mm
Machined Stainless Steel
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCBP205-IP69K/F
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCBP205-IP69K/FVSL613
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCPLP205-IP69K/F
25
mm
White Thermoplastic (Polymer)
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCPLP205-IP69K/FVSL613
25
mm
White Thermoplastic (Polymer)
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSP205-IP69K/F
25
mm
Cast Stainless Steel
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSP205-IP69K/FVSL613
25
mm
Cast Stainless Steel
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCAP205-16-IP69K/F
1
in
Machined Stainless Steel
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCAP205-16-IP69K/FVSL613
1
in
Machined Stainless Steel
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCBP205-16-IP69K/F
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCBP205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCPLP205-16-IP69K/F
1
in
White Thermoplastic (Polymer)
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCPLP205-16-IP69K/FVSL613
1
in
White Thermoplastic (Polymer)
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSP205-16-IP69K/F
1
in
Cast Stainless Steel
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSP205-16-IP69K/FVSL613
1
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCAP206-18-IP69K/F
1 1/8
in
Machined Stainless Steel
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCAP206-18-IP69K/FVSL613
1 1/8
in
Machined Stainless Steel
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCBP206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCBP206-18-IP69K/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCAP206-IP69K/F
30
mm
Machined Stainless Steel
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCAP206-IP69K/FVSL613
30
mm
Machined Stainless Steel
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCBP206-IP69K/F
30
mm
Blue Thermoset (Polymer)
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCBP206-IP69K/FVSL613
30
mm
Blue Thermoset (Polymer)
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCPLP206-IP69K/F
30
mm
White Thermoplastic (Polymer)
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCPLP206-IP69K/FVSL613
30
mm
White Thermoplastic (Polymer)
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
Results 26 - 50 of 172
1
2
3
4
5
»