All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 172  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP204-12-IP69K/F 3/4 in Machined Stainless Steel SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP204-12-IP69K/FVSL613 3/4 in Machined Stainless Steel SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP204-12-IP69K/F 3/4 in White Thermoplastic (Polymer) SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP204-12-IP69K/FVSL613 3/4 in White Thermoplastic (Polymer) SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP204-12-IP69K/F 3/4 in Cast Stainless Steel SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP204-IP69K/F 20 mm Machined Stainless Steel SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP204-IP69K/FVSL613 20 mm Machined Stainless Steel SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP204-IP69K/F 20 mm Blue Thermoset (Polymer) SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP204-IP69K/F 20 mm White Thermoplastic (Polymer) SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP204-IP69K/FVSL613 20 mm White Thermoplastic (Polymer) SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP204-IP69K/F 20 mm Cast Stainless Steel SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP204-IP69K/FVSL613 20 mm Cast Stainless Steel SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP205-14-IP69K/F 7/8 in Machined Stainless Steel SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP205-14-IP69K/FVSL613 7/8 in Machined Stainless Steel SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP205-15-IP69K/F 15/16 in Machined Stainless Steel SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP205-15-IP69K/FVSL613 15/16 in Machined Stainless Steel SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP205-IP69K/F 25 mm Machined Stainless Steel SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease CAD Icon (for items table)
  Results 1 - 25 of 172  1 2 3 4 5 »