All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 172  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSP206-IP69K/F 30 mm Cast Stainless Steel SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP206-IP69K/FVSL613 30 mm Cast Stainless Steel SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP206-19-IP69K/F 1 3/16 in Machined Stainless Steel SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP206-19-IP69K/FVSL613 1 3/16 in Machined Stainless Steel SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP206-19-IP69K/F 1 3/16 in Blue Thermoset (Polymer) SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP206-19-IP69K/FVSL613 1 3/16 in Blue Thermoset (Polymer) SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP206-19-IP69K/F 1 3/16 in White Thermoplastic (Polymer) SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP206-19-IP69K/FVSL613 1 3/16 in White Thermoplastic (Polymer) SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP206-19-IP69K/F 1 3/16 in Cast Stainless Steel SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP206-20-IP69K/F 1 1/4 in Machined Stainless Steel SUC206-20-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP206-20-IP69K/FVSL613 1 1/4 in Machined Stainless Steel SUC206-20-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP207-20-IP69K/F 1 1/4 in Machined Stainless Steel SUC207-20-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP207-20-IP69K/FVSL613 1 1/4 in Machined Stainless Steel SUC207-20-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP206-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) SUC206-20-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP206-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) SUC206-20-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP207-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) SUC207-20-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP207-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) SUC207-20-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP206-20-IP69K/F 1 1/4 in White Thermoplastic (Polymer) SUC206-20-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP206-20-IP69K/FVSL613 1 1/4 in White Thermoplastic (Polymer) SUC206-20-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP207-20-IP69K/F 1 1/4 in White Thermoplastic (Polymer) SUC207-20-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP207-20-IP69K/FVSL613 1 1/4 in White Thermoplastic (Polymer) SUC207-20-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP206-20-IP69K/F 1 1/4 in Cast Stainless Steel SUC206-20-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP206-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel SUC206-20-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP207-20-IP69K/F 1 1/4 in Cast Stainless Steel SUC207-20-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease CAD Icon (for items table)
  Results 51 - 75 of 172  1 2 3 4 5 »