All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 172  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP208-24-IP69K/F 1 1/2 in Machined Stainless Steel SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP208-24-IP69K/FVSL613 1 1/2 in Machined Stainless Steel SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP208-24-IP69K/F 1 1/2 in Blue Thermoset (Polymer) SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP208-24-IP69K/FVSL613 1 1/2 in Blue Thermoset (Polymer) SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP208-24-IP69K/F 1 1/2 in White Thermoplastic (Polymer) SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP208-24-IP69K/FVSL613 1 1/2 in White Thermoplastic (Polymer) SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP208-24-IP69K/F 1 1/2 in Cast Stainless Steel SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP208-24-IP69K/FVSL613 1 1/2 in Cast Stainless Steel SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP208-25-IP69K/F 1 9/16 in Machined Stainless Steel SUC208-25-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP208-25-IP69K/FVSL613 1 9/16 in Machined Stainless Steel SUC208-25-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP208-25-IP69K/F 1 9/16 in Blue Thermoset (Polymer) SUC208-25-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP208-25-IP69K/FVSL613 1 9/16 in Blue Thermoset (Polymer) SUC208-25-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP208-IP69K/F 40 mm Machined Stainless Steel SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP208-IP69K/FVSL613 40 mm Machined Stainless Steel SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP208-IP69K/F 40 mm Blue Thermoset (Polymer) SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP208-IP69K/FVSL613 40 mm Blue Thermoset (Polymer) SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCPLP208-IP69K/F 40 mm White Thermoplastic (Polymer) SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCPLP208-IP69K/FVSL613 40 mm White Thermoplastic (Polymer) SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSP208-IP69K/F 40 mm Cast Stainless Steel SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSP208-IP69K/FVSL613 40 mm Cast Stainless Steel SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP209-26-IP69K/F 1 5/8 in Machined Stainless Steel SUC209-26-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
Standard Food Safe Grease CAD Icon (for items table)
SUCAP209-26-IP69K/FVSL613 1 5/8 in Machined Stainless Steel SUC209-26-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBP209-26-IP69K/F 1 5/8 in Blue Thermoset (Polymer) SUC209-26-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBP209-26-IP69K/FVSL613 1 5/8 in Blue Thermoset (Polymer) SUC209-26-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
Food Grade Solid Lube CAD Icon (for items table)
SUCAP209-27-IP69K/F 1 11/16 in Machined Stainless Steel SUC209-27-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
Standard Food Safe Grease CAD Icon (for items table)
  Results 101 - 125 of 172  1 2 3 4 5 »