All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 172
«
6
7
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCAP209-27-IP69K/FVSL613
1 11/16
in
Machined Stainless Steel
SUC209-27-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBP209-27-IP69K/F
1 11/16
in
Blue Thermoset (Polymer)
SUC209-27-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBP209-27-IP69K/FVSL613
1 11/16
in
Blue Thermoset (Polymer)
SUC209-27-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCPLP209-27-IP69K/F
1 11/16
in
White Thermoplastic (Polymer)
SUC209-27-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCPLP209-27-IP69K/FVSL613
1 11/16
in
White Thermoplastic (Polymer)
SUC209-27-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCSP209-27-IP69K/F
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCSP209-27-IP69K/FVSL613
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCAP209-28-IP69K/F
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCAP209-28-IP69K/FVSL613
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBP209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBP209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCAP209-IP69K/F
45
mm
Machined Stainless Steel
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCAP209-IP69K/FVSL613
45
mm
Machined Stainless Steel
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBP209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBP209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCPLP209-IP69K/F
45
mm
White Thermoplastic (Polymer)
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCPLP209-IP69K/FVSL613
45
mm
White Thermoplastic (Polymer)
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCSP209-IP69K/F
45
mm
Cast Stainless Steel
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCSP209-IP69K/FVSL613
45
mm
Cast Stainless Steel
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCAP210-30-IP69K/F
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCAP210-30-IP69K/FVSL613
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCBP210-30-IP69K/F
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCBP210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCAP210-31-IP69K/F
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCAP210-31-IP69K/FVSL613
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
Results 126 - 150 of 172
«
6
7