All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 172 of 172
«
6
7
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCBP210-31-IP69K/F
1 15/16
in
Blue Thermoset (Polymer)
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCBP210-31-IP69K/FVSL613
1 15/16
in
Blue Thermoset (Polymer)
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCPLP210-31-IP69K/F
1 15/16
in
White Thermoplastic (Polymer)
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCPLP210-31-IP69K/FVSL613
1 15/16
in
White Thermoplastic (Polymer)
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCSP210-31-IP69K/F
1 15/16
in
Cast Stainless Steel
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCSP210-31-IP69K/FVSL613
1 15/16
in
Cast Stainless Steel
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCAP210-IP69K/F
50
mm
Machined Stainless Steel
SUC210-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCAP210-IP69K/FVSL613
50
mm
Machined Stainless Steel
SUC210-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCBP210-IP69K/F
50
mm
Blue Thermoset (Polymer)
SUC210-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCBP210-IP69K/FVSL613
50
mm
Blue Thermoset (Polymer)
SUC210-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCPLP210-IP69K/F
50
mm
White Thermoplastic (Polymer)
SUC210-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCPLP210-IP69K/FVSL613
50
mm
White Thermoplastic (Polymer)
SUC210-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCSP210-IP69K/F
50
mm
Cast Stainless Steel
SUC210-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCSP210-IP69K/FVSL613
50
mm
Cast Stainless Steel
SUC210-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCAP210-32-IP69K/F
2
in
Machined Stainless Steel
SUC210-32-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCAP210-32-IP69K/FVSL613
2
in
Machined Stainless Steel
SUC210-32-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCBP210-32-IP69K/F
2
in
Blue Thermoset (Polymer)
SUC210-32-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCBP210-32-IP69K/FVSL613
2
in
Blue Thermoset (Polymer)
SUC210-32-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCPLP210-32-IP69K/F
2
in
White Thermoplastic (Polymer)
SUC210-32-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCPLP210-32-IP69K/FVSL613
2
in
White Thermoplastic (Polymer)
SUC210-32-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCSP210-32-IP69K/F
2
in
Cast Stainless Steel
SUC210-32-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCSP210-32-IP69K/FVSL613
2
in
Cast Stainless Steel
SUC210-32-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
Results 151 - 172 of 172
«
6
7