Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
1 - 25 of 96 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 0.8750 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.8750 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1.1250 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1250 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 30 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 30 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC206-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
1 - 25 of 96 | Results Per Page | View | Unit of Measure
1 2 3 4