Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
151 - 200 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBTBY207-IP69K/F N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY207-IP69K/FVSL613 N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM207-IP69K/F N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM207-IP69K/FVSL613 N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTB207-IP69K/F N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTB207-IP69K/FVSL613 N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM207-IP69K/F N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM207-IP69K/FVSL613 N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY207-23-IP69K/F N/A 1 7/16 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM207-23-IP69K/F N/A 1 7/16 in N/A Hygienic Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Hygienic Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY207-23-IP69K/F N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM207-23-IP69K/F N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTB207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTB207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY208-24-IP69K/F N/A 1 1/2 in N/A Machined Stainless Steel N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Machined Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM208-24-IP69K/F N/A 1 1/2 in N/A Hygienic Stainless Steel N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Hygienic Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTB208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTB208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY208-25-IP69K/F N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Machined Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM208-25-IP69K/F N/A 1 9/16 in N/A Hygienic Stainless Steel N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Hygienic Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY208-25-IP69K/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM208-25-IP69K/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM208-25-IP69K/F N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY208-IP69K/F N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY208-IP69K/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM208-IP69K/F N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM208-IP69K/FVSL613 N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
151 - 200 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »