Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
1 - 50 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBY204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM204-12-IP69K/F N/A 3/4 in N/A Hygienic Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM204-12-IP69K/FVSL613 N/A 3/4 in N/A Hygienic Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTB204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTB204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY204-IP69K/F N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY204-IP69K/FVSL613 N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM204-IP69K/F N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM204-IP69K/FVSL613 N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTB204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTB204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY205-14-IP69K/F N/A 7/8 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY205-14-IP69K/FVSL613 N/A 7/8 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM205-14-IP69K/F N/A 7/8 in N/A Hygienic Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM205-14-IP69K/FVSL613 N/A 7/8 in N/A Hygienic Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM205-14-IP69K/F N/A 7/8 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM205-14-IP69K/FVSL613 N/A 7/8 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY205-15-IP69K/F N/A 15/16 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY205-15-IP69K/FVSL613 N/A 15/16 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM205-15-IP69K/F N/A 15/16 in N/A Hygienic Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM205-15-IP69K/FVSL613 N/A 15/16 in N/A Hygienic Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY205-15-IP69K/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY205-15-IP69K/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBYM205-15-IP69K/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBYM205-15-IP69K/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSTBYM205-15-IP69K/F N/A 15/16 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSTBYM205-15-IP69K/FVSL613 N/A 15/16 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBY205-IP69K/F N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBY205-IP69K/FVSL613 N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCATBYM205-IP69K/F N/A 25 mm N/A Hygienic Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCATBYM205-IP69K/FVSL613 N/A 25 mm N/A Hygienic Stainless Steel N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBTBY205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBTBY205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
1 - 50 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »