Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
101 - 125 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSTBYM206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBYM206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY206-20-IP69K/F N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBY206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY207-20-IP69K/F N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBY207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBYM206-20-IP69K/F N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBYM206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBYM207-20-IP69K/F N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBYM207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBY206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBY206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBY207-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBY207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBYM206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBYM206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBYM207-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBYM207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTB206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTB206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTB207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTB207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBYM206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBYM207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
101 - 125 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »