Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
201 - 225 of 278 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSTB208-IP69K/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSTB208-IP69K/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSTBYM208-IP69K/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSTBYM208-IP69K/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCATBY209-26-IP69K/F N/A 1 5/8 in N/A Machined Stainless Steel N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBY209-26-IP69K/FVSL613 N/A 1 5/8 in N/A Machined Stainless Steel N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBYM209-26-IP69K/F N/A 1 5/8 in N/A Hygienic Stainless Steel N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBYM209-26-IP69K/FVSL613 N/A 1 5/8 in N/A Hygienic Stainless Steel N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBY209-26-IP69K/F N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBY209-26-IP69K/FVSL613 N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBYM209-26-IP69K/F N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBYM209-26-IP69K/FVSL613 N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBY209-27-IP69K/F N/A 1 11/16 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBY209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBYM209-27-IP69K/F N/A 1 11/16 in N/A Hygienic Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBYM209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Hygienic Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBY209-27-IP69K/F N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBY209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCBTBYM209-27-IP69K/F N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCBTBYM209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCSTB209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCSTB209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBY209-28-IP69K/F N/A 1 3/4 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCATBY209-28-IP69K/FVSL613 N/A 1 3/4 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCATBYM209-28-IP69K/F N/A 1 3/4 in N/A Hygienic Stainless Steel N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
201 - 225 of 278 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »