Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
For CAD models and more information, click Directly on the part number below.
larger image
(Product only available in the US and Canada at this time)
Results Per Page :
25
50
100
200
Results 1 - 25 of 236
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAFB204-12-IP69K/F
3/4
in
Machined Stainless Steel
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCAFB204-12-IP69K/FVSL613
3/4
in
Machined Stainless Steel
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFB204-12-IP69K/F
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFB204-12-IP69K/FVSL613
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFBQK204-12-IP69K/F
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFBQK204-12-IP69K/FVSL613
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCPLFB204-12-IP69K/F
3/4
in
White Thermoplastic (Polymer)
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCPLFB204-12-IP69K/FVSL613
3/4
in
White Thermoplastic (Polymer)
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFB204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFB204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFBQK204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFBQK204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAFB204-IP69K/F
20
mm
Machined Stainless Steel
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCAFB204-IP69K/FVSL613
20
mm
Machined Stainless Steel
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFB204-IP69K/F
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFB204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFBQK204-IP69K/F
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFBQK204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCPLFB204-IP69K/F
20
mm
White Thermoplastic (Polymer)
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCPLFB204-IP69K/FVSL613
20
mm
White Thermoplastic (Polymer)
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFB204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFB204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFBQK204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFBQK204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAFB205-14-IP69K/F
7/8
in
Machined Stainless Steel
SUC205-14-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
Results 1 - 25 of 236
1
2
3
4
5
»
<