Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 1 - 25 of 236 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAFB204-12-IP69K/F 0.7500 in Machined Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCAFB204-12-IP69K/FVSL613 0.7500 in Machined Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFB204-12-IP69K/F 0.7500 in Blue Thermoset (Polymer) SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFB204-12-IP69K/FVSL613 0.7500 in Blue Thermoset (Polymer) SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFBQK204-12-IP69K/F 0.7500 in Blue Thermoset (Polymer) SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFBQK204-12-IP69K/FVSL613 0.7500 in Blue Thermoset (Polymer) SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCPLFB204-12-IP69K/F 0.7500 in White Thermoplastic (Polymer) SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCPLFB204-12-IP69K/FVSL613 0.7500 in White Thermoplastic (Polymer) SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFB204-12-IP69K/F 0.7500 in Cast Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFB204-12-IP69K/FVSL613 0.7500 in Cast Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFBQK204-12-IP69K/F 0.7500 in Cast Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFBQK204-12-IP69K/FVSL613 0.7500 in Cast Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAFB204-IP69K/F 20 mm Machined Stainless Steel SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCAFB204-IP69K/FVSL613 20 mm Machined Stainless Steel SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFB204-IP69K/F 20 mm Blue Thermoset (Polymer) SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFB204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFBQK204-IP69K/F 20 mm Blue Thermoset (Polymer) SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFBQK204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCPLFB204-IP69K/F 20 mm White Thermoplastic (Polymer) SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCPLFB204-IP69K/FVSL613 20 mm White Thermoplastic (Polymer) SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFB204-IP69K/F 20 mm Cast Stainless Steel SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFB204-IP69K/FVSL613 20 mm Cast Stainless Steel SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFBQK204-IP69K/F 20 mm Cast Stainless Steel SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFBQK204-IP69K/FVSL613 20 mm Cast Stainless Steel SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAFB205-14-IP69K/F 0.8750 in Machined Stainless Steel SUC205-14-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
  Results 1 - 25 of 236  1 2 3 4 5 »  
<