Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAFB210-IP69K/FVSL613 | N/A 50 mm | N/A Machined Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-IP69K/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-IP69K/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-IP69K/F | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-IP69K/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-32-IP69K/F | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFB210-32-IP69K/FVSL613 | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-32-IP69K/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFB210-32-IP69K/FVSL613 | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFBQK210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|