Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 101 - 125 of 236 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFB206-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) SUC206-20-IP69K/F Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFB206-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) SUC206-20-IP69K/FVSL613 Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFB207-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) SUC207-20-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFB207-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) SUC207-20-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFBQK206-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) SUC206-20-IP69K/F Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFBQK206-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) SUC206-20-IP69K/FVSL613 Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFBQK207-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) SUC207-20-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFBQK207-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) SUC207-20-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCPLFB206-20-IP69K/F 1 1/4 in White Thermoplastic (Polymer) SUC206-20-IP69K/F Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCPLFB206-20-IP69K/FVSL613 1 1/4 in White Thermoplastic (Polymer) SUC206-20-IP69K/FVSL613 Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCPLFB207-20-IP69K/F 1 1/4 in White Thermoplastic (Polymer) SUC207-20-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCPLFB207-20-IP69K/FVSL613 1 1/4 in White Thermoplastic (Polymer) SUC207-20-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCSFB206-20-IP69K/F 1 1/4 in Cast Stainless Steel SUC206-20-IP69K/F Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFB206-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel SUC206-20-IP69K/FVSL613 Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFB207-20-IP69K/F 1 1/4 in Cast Stainless Steel SUC207-20-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCSFB207-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel SUC207-20-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCSFBQK206-20-IP69K/F 1 1/4 in Cast Stainless Steel SUC206-20-IP69K/F Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFBQK206-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel SUC206-20-IP69K/FVSL613 Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFBQK207-20-IP69K/F 1 1/4 in Cast Stainless Steel SUC207-20-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCSFBQK207-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel SUC207-20-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCAFB207-21-IP69K/F 1 5/16 in Machined Stainless Steel SUC207-21-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCAFB207-21-IP69K/FVSL613 1 5/16 in Machined Stainless Steel SUC207-21-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFB207-21-IP69K/F 1 5/16 in Blue Thermoset (Polymer) SUC207-21-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFB207-21-IP69K/FVSL613 1 5/16 in Blue Thermoset (Polymer) SUC207-21-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFBQK207-21-IP69K/F 1 5/16 in Blue Thermoset (Polymer) SUC207-21-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
  Results 101 - 125 of 236  1 2 3 4 5 »  
<