Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
For CAD models and more information, click Directly on the part number below.
larger image
(Product only available in the US and Canada at this time)
Results Per Page :
25
50
100
200
Results 201 - 225 of 236
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAFB209-28-IP69K/F
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-28-IP69K/FVSL613
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28-IP69K/F
1 3/4
in
Cast Stainless Steel
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28-IP69K/FVSL613
1 3/4
in
Cast Stainless Steel
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-IP69K/F
45
mm
Machined Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-IP69K/FVSL613
45
mm
Machined Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-IP69K/F
45
mm
Cast Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-IP69K/FVSL613
45
mm
Cast Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB210-30-IP69K/F
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFB210-30-IP69K/FVSL613
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFB210-30-IP69K/F
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFB210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFBQK210-30-IP69K/F
1 7/8
in
Cast Stainless Steel
SUC210-30-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFBQK210-30-IP69K/FVSL613
1 7/8
in
Cast Stainless Steel
SUC210-30-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFB210-31-IP69K/F
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFB210-31-IP69K/FVSL613
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFB210-31-IP69K/F
1 15/16
in
Blue Thermoset (Polymer)
SUC210-31-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFB210-31-IP69K/FVSL613
1 15/16
in
Blue Thermoset (Polymer)
SUC210-31-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFBQK210-31-IP69K/F
1 15/16
in
Cast Stainless Steel
SUC210-31-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFBQK210-31-IP69K/FVSL613
1 15/16
in
Cast Stainless Steel
SUC210-31-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFB210-IP69K/F
50
mm
Machined Stainless Steel
SUC210-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
Results 201 - 225 of 236
«
6
7
8
9
10
<