Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series Type

Shaft Size (in)

Bearing Type

Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Bearing Type

Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 6 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 1450 rpm N/A CAD
N/A 6 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 1450 rpm N/A CAD
N/A 7 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 1220 rpm N/A CAD
N/A 7 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 1220 rpm N/A CAD
N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A CAD
N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A CAD
N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A CAD
N/A 8 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A CAD
N/A 8 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A CAD
N/A 8 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A CAD
N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A CAD
N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A CAD
N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A CAD
N/A 9 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A CAD
N/A 9 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A CAD
N/A 9 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A CAD
N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A CAD
N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A CAD
N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A CAD
N/A 10 1/2 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A CAD
N/A 10 1/2 in N/A Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A CAD
N/A 10 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A CAD
N/A 10 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A CAD
N/A 10 1/2 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A CAD
N/A 11 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A CAD
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2