Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
101 - 109 of 109 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

NCF18/670VC4 N/A 670 mm N/A 820 mm32.2835 in N/A 2.7165 in69 mm N/A 3320000 N746000 lbf N/A 1450000 N327000 lbf N/A 782.3 mm30.7992 in N/A 190 rpm N/A 160 rpm N/A CAD Icon (for items table)
NCF29/670V N/A 670 mm N/A 900 mm35.4331 in N/A 5.3543 in136 mm N/A 9590000 N2160000 lbf N/A 4520000 N1020000 lbf N/A 846 mm33.3071 in N/A 170 rpm N/A 160 rpm N/A CAD Icon (for items table)
NCF18/710V N/A 710 mm N/A 870 mm34.2520 in N/A 2.9134 in74 mm N/A 3920000 N882000 lbf N/A 1740000 N390000 lbf N/A 830.7 mm32.7047 in N/A 230 rpm N/A 210 rpm N/A CAD Icon (for items table)
NCF18/710VC3 N/A 710 mm N/A 870 mm34.2520 in N/A 2.9134 in74 mm N/A 3920000 N882000 lbf N/A 1740000 N390000 lbf N/A 830.7 mm32.7047 in N/A 170 rpm N/A 150 rpm N/A CAD Icon (for items table)
NCF18/710VC6 N/A 710 mm N/A 870 mm34.2520 in N/A 2.9134 in74 mm N/A 3920000 N882000 lbf N/A 1740000 N390000 lbf N/A 830.7 mm32.7047 in N/A 170 rpm N/A 150 rpm N/A CAD Icon (for items table)
NCF18/750V N/A 750 mm N/A 920 mm36.2205 in N/A 3.0709 in78 mm N/A 4600000 N1030000 lbf N/A 2080000 N467000 lbf N/A 878 mm34.5669 in N/A 210 rpm N/A 190 rpm N/A CAD Icon (for items table)
NCF29/750V N/A 750 mm N/A 1000 mm39.3701 in N/A 5.7087 in145 mm N/A 10600000 N2390000 lbf N/A 4970000 N1120000 lbf N/A 936.5 mm36.8701 in N/A 440 rpm N/A 350 rpm N/A CAD Icon (for items table)
NCF18/800V N/A 800 mm N/A 980 mm38.5827 in N/A 3.2283 in82 mm N/A 4930000 N1110000 lbf N/A 2150000 N484000 lbf N/A 935 mm36.811 in N/A 150 rpm N/A 130 rpm N/A CAD Icon (for items table)
NCF18/800VW73C6 N/A 800 mm N/A 980 mm38.5827 in N/A 3.2283 in82 mm N/A 4930000 N1110000 lbf N/A 2150000 N484000 lbf N/A 935 mm36.811 in N/A 150 rpm N/A 130 rpm N/A CAD Icon (for items table)
101 - 109 of 109 | Results Per Page | View | Unit of Measure
1 2 3