Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
1 - 50 of 109 | Results Per Page | View | Unit of Measure
1 2 3 
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

NCF2922V N/A 110 mm N/A 150 mm5.9055 in N/A 0.9449 in24 mm N/A 223000 N50100 lbf N/A 146000 N32900 lbf N/A 141.1 mm5.5551 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
NCF2922VC3 N/A 110 mm N/A 150 mm5.9055 in N/A 0.9449 in24 mm N/A 223000 N50100 lbf N/A 146000 N32900 lbf N/A 141.1 mm5.5551 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
NCF2922VC4 N/A 110 mm N/A 150 mm5.9055 in N/A 0.9449 in24 mm N/A 223000 N50100 lbf N/A 146000 N32900 lbf N/A 141.1 mm5.5551 in N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
NCF2924V N/A 120 mm N/A 165 mm6.4961 in N/A 1.063 in27 mm N/A 297000 N66800 lbf N/A 188000 N42400 lbf N/A 154 mm6.063 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
NCF2924VC3 N/A 120 mm N/A 165 mm6.4961 in N/A 1.063 in27 mm N/A 297000 N66800 lbf N/A 188000 N42400 lbf N/A 154 mm6.063 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
NCF2926V N/A 130 mm N/A 180 mm7.0866 in N/A 1.1811 in30 mm N/A 361000 N81100 lbf N/A 225000 N50600 lbf N/A 166.8 mm6.5669 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
NCF2926VC3 N/A 130 mm N/A 180 mm7.0866 in N/A 1.1811 in30 mm N/A 361000 N81100 lbf N/A 225000 N50600 lbf N/A 166.8 mm6.5669 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
NCF2928V N/A 140 mm N/A 190 mm7.4803 in N/A 1.1811 in30 mm N/A 389000 N87300 lbf N/A 243000 N54700 lbf N/A 179.6 mm7.0709 in N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
NCF2928VC3 N/A 140 mm N/A 190 mm7.4803 in N/A 1.1811 in30 mm N/A 389000 N87300 lbf N/A 243000 N54700 lbf N/A 179.6 mm7.0709 in N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
NCF2930V N/A 150 mm N/A 210 mm8.2677 in N/A 1.4173 in36 mm N/A 506000 N114000 lbf N/A 328000 N73800 lbf N/A 196.4 mm7.7323 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
NCF2930VC3 N/A 150 mm N/A 210 mm8.2677 in N/A 1.4173 in36 mm N/A 506000 N114000 lbf N/A 328000 N73800 lbf N/A 196.4 mm7.7323 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
NCF2932V N/A 160 mm N/A 220 mm8.6614 in N/A 1.4173 in36 mm N/A 540000 N121000 lbf N/A 340000 N76300 lbf N/A 207.2 mm8.1575 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
NCF2932VC3 N/A 160 mm N/A 220 mm8.6614 in N/A 1.4173 in36 mm N/A 540000 N121000 lbf N/A 340000 N76300 lbf N/A 207.2 mm8.1575 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
NCF1834V N/A 170 mm N/A 215 mm8.4646 in N/A 0.8661 in22 mm N/A 239000 N53800 lbf N/A 144000 N32400 lbf N/A 203.8 mm8.0236 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
NCF2934V N/A 170 mm N/A 230 mm9.0551 in N/A 1.4173 in36 mm N/A 574000 N129000 lbf N/A 350000 N78700 lbf N/A 218 mm8.5827 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
NCF2934VC3 N/A 170 mm N/A 230 mm9.0551 in N/A 1.4173 in36 mm N/A 574000 N129000 lbf N/A 350000 N78700 lbf N/A 218 mm8.5827 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
NCF2934VW73 N/A 170 mm N/A 230 mm9.0551 in N/A 1.4173 in36 mm N/A 574000 N129000 lbf N/A 350000 N78700 lbf N/A 218 mm8.5827 in N/A 890 rpm N/A 740 rpm N/A CAD Icon (for items table)
NCF2936V N/A 180 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 711000 N160000 lbf N/A 436000 N98000 lbf N/A 231.5 mm9.1142 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
NCF2936VC3 N/A 180 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 711000 N160000 lbf N/A 436000 N98000 lbf N/A 231.5 mm9.1142 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
NCF2938V N/A 190 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 803000 N180000 lbf N/A 487000 N109000 lbf N/A 244 mm9.6063 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
NCF2938VC3 N/A 190 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 803000 N180000 lbf N/A 487000 N109000 lbf N/A 244 mm9.6063 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
NCF2938VW73 N/A 190 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 803000 N180000 lbf N/A 487000 N109000 lbf N/A 244 mm9.6063 in N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
NCF1840V N/A 200 mm N/A 250 mm9.8425 in N/A 0.9449 in24 mm N/A 337000 N75700 lbf N/A 188000 N42400 lbf N/A 237.5 mm9.3504 in N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
NCF1840VC3 N/A 200 mm N/A 250 mm9.8425 in N/A 0.9449 in24 mm N/A 337000 N75700 lbf N/A 188000 N42400 lbf N/A 237.5 mm9.3504 in N/A 740 rpm N/A 610 rpm N/A CAD Icon (for items table)
NCF2940V N/A 200 mm N/A 280 mm11.0236 in N/A 1.8898 in48 mm N/A 971000 N218000 lbf N/A 587000 N132000 lbf N/A 261.1 mm10.2795 in N/A 1000 rpm N/A 910 rpm N/A CAD Icon (for items table)
NCF2940VC3 N/A 200 mm N/A 280 mm11.0236 in N/A 1.8898 in48 mm N/A 971000 N218000 lbf N/A 587000 N132000 lbf N/A 261.1 mm10.2795 in N/A 1000 rpm N/A 910 rpm N/A CAD Icon (for items table)
NCF1844V N/A 220 mm N/A 270 mm10.6299 in N/A 0.9449 in24 mm N/A 370000 N83100 lbf N/A 198000 N44400 lbf N/A 257.7 mm10.1457 in N/A 1100 rpm N/A 910 rpm N/A CAD Icon (for items table)
NCF1844VW73 N/A 220 mm N/A 270 mm10.6299 in N/A 0.9449 in24 mm N/A 370000 N83100 lbf N/A 198000 N44400 lbf N/A 257.7 mm10.1457 in N/A 670 rpm N/A 550 rpm N/A CAD Icon (for items table)
NCF2944V N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 900 rpm N/A 800 rpm N/A CAD Icon (for items table)
NCF2944VC3 N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 900 rpm N/A 800 rpm N/A CAD Icon (for items table)
NCF2944VW73 N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 650 rpm N/A 550 rpm N/A CAD Icon (for items table)
NCF2948V N/A 240 mm N/A 320 mm12.5984 in N/A 1.8898 in48 mm N/A 1140000 N255000 lbf N/A 632000 N142000 lbf N/A 282.1 mm11.1063 in N/A 1100 rpm N/A 910 rpm N/A CAD Icon (for items table)
NCF1852V N/A 260 mm N/A 320 mm12.5984 in N/A 1.1024 in28 mm N/A 553000 N124000 lbf N/A 292000 N65500 lbf N/A 307 mm12.0866 in N/A 910 rpm N/A 760 rpm N/A CAD Icon (for items table)
NCF1852VW73 N/A 260 mm N/A 320 mm12.5984 in N/A 1.1024 in28 mm N/A 553000 N124000 lbf N/A 292000 N65500 lbf N/A 307 mm12.0866 in N/A 580 rpm N/A 480 rpm N/A CAD Icon (for items table)
NCF2952V N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 730 rpm N/A 650 rpm N/A CAD Icon (for items table)
NCF2952VC3 N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 730 rpm N/A 650 rpm N/A CAD Icon (for items table)
NCF2950V N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 540 rpm N/A 460 rpm N/A CAD Icon (for items table)
NCF2950V N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 540 rpm N/A 460 rpm N/A CAD Icon (for items table)
NCF1856V N/A 280 mm N/A 350 mm13.7795 in N/A 1.2992 in33 mm N/A 646000 N145000 lbf N/A 344000 N77400 lbf N/A 333.8 mm13.1417 in N/A 850 rpm N/A 720 rpm N/A CAD Icon (for items table)
NCF2956V N/A 280 mm N/A 380 mm14.9606 in N/A 2.3622 in60 mm N/A 1750000 N393000 lbf N/A 976000 N219000 lbf N/A 359.1 mm14.1378 in N/A 630 rpm N/A 570 rpm N/A CAD Icon (for items table)
NCF1860V N/A 300 mm N/A 380 mm14.9606 in N/A 1.4961 in38 mm N/A 865000 N194000 lbf N/A 464000 N104000 lbf N/A 362.8 mm14.2835 in N/A 750 rpm N/A 640 rpm N/A CAD Icon (for items table)
NCF1860V N/A 300 mm N/A 380 mm14.9606 in N/A 1.4961 in38 mm N/A 865000 N194000 lbf N/A 464000 N104000 lbf N/A 362.8 mm14.2835 in N/A 750 rpm N/A 640 rpm N/A CAD Icon (for items table)
NCF2960V N/A 300 mm N/A 420 mm16.5354 in N/A 2.8346 in72 mm N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 390 mm15.3543 in N/A 560 rpm N/A 500 rpm N/A CAD Icon (for items table)
NCF2960VC3 N/A 300 mm N/A 420 mm16.5354 in N/A 2.8346 in72 mm N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 390 mm15.3543 in N/A 430 rpm N/A 370 rpm N/A CAD Icon (for items table)
NCF1864V N/A 320 mm N/A 400 mm15.748 in N/A 1.4961 in38 mm N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 382.8 mm15.0709 in N/A 700 rpm N/A 600 rpm N/A CAD Icon (for items table)
NCF1864VC3 N/A 320 mm N/A 400 mm15.748 in N/A 1.4961 in38 mm N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 382.8 mm15.0709 in N/A 700 rpm N/A 600 rpm N/A CAD Icon (for items table)
NCF2964V N/A 320 mm N/A 440 mm17.3228 in N/A 2.8346 in72 mm N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 410.5 mm16.1614 in N/A 520 rpm N/A 470 rpm N/A CAD Icon (for items table)
NCF2964VC3 N/A 320 mm N/A 440 mm17.3228 in N/A 2.8346 in72 mm N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 410.5 mm16.1614 in N/A 400 rpm N/A 340 rpm N/A CAD Icon (for items table)
NCF1868V N/A 340 mm N/A 420 mm16.5354 in N/A 1.4961 in38 mm N/A 953000 N214000 lbf N/A 484000 N109000 lbf N/A 402.8 mm15.8583 in N/A 650 rpm N/A 560 rpm N/A CAD Icon (for items table)
NCF1868VC3 N/A 340 mm N/A 420 mm16.5354 in N/A 1.4961 in38 mm N/A 953000 N214000 lbf N/A 484000 N109000 lbf N/A 402.8 mm15.8583 in N/A 430 rpm N/A 360 rpm N/A CAD Icon (for items table)
1 - 50 of 109 | Results Per Page | View | Unit of Measure
1 2 3