Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
101 - 150 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Dia.

Housing Backing Shoulder Dia.

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

190RIN91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RIJ91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RIF91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RIT91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RJ92 R4 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217 mm8.5000 in N/A 312 mm12.3000 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RU92 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217 mm8.5000 in N/A 312 mm12.3000 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RU92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RJ92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RF92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RT92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RIU92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RIN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RIJ92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RIF92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
190RIT92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU30 R3 N/A 200 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
200RU30 R3 N/A 200 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
200RJ91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU91BO858 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU91CO109 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU91OB127 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU91 R4 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RN91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RJ91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RF91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RT91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RIU91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RIN91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RIJ91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RIF91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RIT91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
200RU92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RN92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RJ92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RF92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RT92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RIU92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RIN92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RIJ92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RIF92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RIT92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
200RU03 R3 N/A 200 mm N/A 420 mm16.5354 in N/A 3.1496 in80 mm N/A 1120000 N252000 lbf N/A 241 mm9.5000 in N/A 379 mm14.9000 in N/A 1300000 N292000 lbf N/A 1600 rpm N/A 1400 rpm N/A CAD Icon (for items table)
200RU30AO130 R3 N/A 203.23 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
210RU92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 240 mm9.5000 in N/A 350 mm13.8000 in N/A 2640000 N593000 lbf N/A 1100 rpm N/A 970 rpm N/A CAD Icon (for items table)
210RU92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RN92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RJ92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RF92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
101 - 150 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »