Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
1 - 50 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Dia.

Housing Backing Shoulder Dia.

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

E-1673-B N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 195000 N43800 lbf N/A N/A N/A 237000 N53300 lbf N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
105RU32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.088 mm N/A 471000 N106000 lbf N/A 121 mm4.800 in N/A 175 mm6.9000 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RU02 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 1.4173 in36 mm N/A 220000 N49500 lbf N/A 121 mm4.800 in N/A 175 mm6.9000 in N/A 246000 N55300 lbf N/A 3900 rpm N/A 3300 rpm N/A CAD Icon (for items table)
105RN32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RJ32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RF32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RT32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RIU32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RIN32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RIJ32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RIF32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
105RIT32 R3 N/A 105 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.75 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A CAD Icon (for items table)
140RU51 R3 N/A 140 mm N/A 220 mm8.6614 in N/A 1.4173 in36 mm N/A 242000 N54400 lbf N/A 155 mm6.1000 in N/A 206 mm8.1000 in N/A 301000 N67700 lbf N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
140RU93 R3 N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
140RU93 R6 N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
140RU93 R3 N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 1600 rpm N/A 1500 rpm N/A CAD Icon (for items table)
140RU93 R6 N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 1600 rpm N/A 1500 rpm N/A CAD Icon (for items table)
150RU51OO771 R3 N/A 150 mm N/A 235 mm9.252 in N/A 1.4961 in38 mm N/A 306000 N68800 lbf N/A 165 mm6.5000 in N/A 220 mm8.7000 in N/A 397000 N89200 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
150RU91OO771 R3 N/A 150 mm N/A 235 mm9.252 in N/A 2.626 in66.7 mm N/A 577000 N130000 lbf N/A 165 mm6.5000 in N/A 220 mm8.7000 in N/A 900000 N202000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
150RU91C4 N/A 150 mm N/A 235 mm9.252 in N/A 2.626 in66.7 mm N/A 653000 N147000 lbf N/A 163 mm6.400 in N/A N/A 939000 N211000 lbf N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
150RU03AA781 R3 N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 711000 N160000 lbf N/A 182 mm7.2000 in N/A 288 mm11.3000 in N/A 804000 N181000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
60RIJ249 R3 N/A 152.400 mm N/A 266.7 mm10.5 in N/A 2.4375 in61.913 mm N/A 643000 N145000 lbf N/A 174 mm6.9000 in N/A 245 mm9.7000 in N/A 867000 N195000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
60RIU248 R3 N/A 152.400 mm N/A 266.7 mm10.5 in N/A 1.5625 in39.688 mm N/A 381000 N85700 lbf N/A 173 mm6.8000 in N/A 246 mm9.7000 in N/A 442000 N99400 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
60RIU249 R3 N/A 152.400 mm N/A 266.7 mm10.5 in N/A 2.4375 in61.913 mm N/A 643000 N145000 lbf N/A 174 mm6.9000 in N/A 245 mm9.7000 in N/A 867000 N195000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
160RU91 R3 N/A 160 mm N/A 250 mm9.8425 in N/A 2.875 in73.025 mm N/A 666000 N150000 lbf N/A 173 mm6.8000 in N/A 237 mm9.3000 in N/A 1060000 N238000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
160RU91 R4 N/A 160 mm N/A 250 mm9.8425 in N/A 2.875 in73.025 mm N/A 666000 N150000 lbf N/A 173 mm6.8000 in N/A 237 mm9.3000 in N/A 1060000 N238000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
160RU91 R4 N/A 160 mm N/A 250 mm9.8425 in N/A 2.875 in73.025 mm N/A 666000 N150000 lbf N/A 173 mm6.8000 in N/A 237 mm9.3000 in N/A 1060000 N238000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
65RIU293 R3 N/A 165.1 mm N/A 279.400 mm11.0000 in N/A 2.4375 in61.913 mm N/A 673000 N151000 lbf N/A N/A N/A 935000 N210000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
65RIU294 R3 N/A 165.1 mm N/A 330.200 mm13.0000 in N/A 2.5 in63.5 mm N/A 756000 N170000 lbf N/A N/A N/A 883000 N199000 lbf N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
170RU30OO771 R3 N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 640000 N144000 lbf N/A 186 mm7.3000 in N/A 243 mm9.6000 in N/A 1020000 N229000 lbf N/A 1600 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RU51 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 438000 N98500 lbf N/A 184 mm7.3000 in N/A N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RU51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 368000 N82700 lbf N/A 187 mm7.4000 in N/A 248 mm9.8000 in N/A 482000 N108000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RU51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 438000 N98500 lbf N/A 184 mm7.3000 in N/A N/A 521000 N117000 lbf N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
170RU91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 739000 N166000 lbf N/A 187 mm7.4000 in N/A 248 mm9.8000 in N/A 1180000 N265000 lbf N/A 1600 rpm N/A 1500 rpm N/A CAD Icon (for items table)
170RU51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RN51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RJ51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RF51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RT51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RU91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RN91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RJ91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RF91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RT91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RIU51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RIN51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RIJ51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RIF51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RIT51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 1.6535 in42 mm N/A 391000 N87800 lbf N/A 184.3 mm7.2300 in N/A 246.1 mm9.6900 in N/A 521000 N117000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
170RIU91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
1 - 50 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »