Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
151 - 200 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Dia.

Housing Backing Shoulder Dia.

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

210RT92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RIU92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RIN92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RIJ92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RIF92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
210RIT92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A CAD Icon (for items table)
85RIJ391 R3 N/A 215.900 mm N/A 292.1 mm11.5 in N/A 1.5 in38.1 mm N/A 326000 N73300 lbf N/A N/A N/A 522000 N117000 lbf N/A 1500 rpm N/A 1200 rpm N/A CAD Icon (for items table)
220RU30 R3 N/A 220 mm N/A 340 mm13.3858 in N/A 3.5433 in90 mm N/A 1150000 N259000 lbf N/A 241 mm9.5000 in N/A 318 mm12.5000 in N/A 1950000 N438000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RU30 R3 N/A 220 mm N/A 340 mm13.3858 in N/A 3.5433 in90 mm N/A 1150000 N259000 lbf N/A 241 mm9.5000 in N/A 318 mm12.5000 in N/A 1950000 N438000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
220RJ51 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 841000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RU51AB909 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RU51BO132 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RU91BC1738 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RU91OO127 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RU91 R4 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RU51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RN51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RJ51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RF51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RT51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RU91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RN91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RJ91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RF91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RT91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RIU51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RIN51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RIJ51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RIF51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RIT51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
220RIU91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RIN91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RIJ91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RIF91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RIT91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
220RU51 R3 N/A 220 mm N/A 350.002 mm13.7796 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
220RU92BA774 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.252 in133.4 mm N/A 2010000 N452000 lbf N/A 252 mm9.9000 in N/A 368 mm14.5000 in N/A 3230000 N726000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RU92BB1112 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252 mm9.9000 in N/A 368 mm14.5000 in N/A 3230000 N726000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RU92 R2 N/A 220 mm N/A 400 mm15.748 in N/A 5.252 in133.4 mm N/A 2010000 N452000 lbf N/A 252 mm9.9000 in N/A 368 mm14.5000 in N/A 3230000 N726000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RU02 R3 N/A 220 mm N/A 400 mm15.748 in N/A 2.5591 in65 mm N/A 918000 N206000 lbf N/A 256 mm10.1000 in N/A 365 mm14.4000 in N/A 1180000 N265000 lbf N/A 1600 rpm N/A 1400 rpm N/A CAD Icon (for items table)
220RU92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RN92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RJ92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RF92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RT92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RIU92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RIN92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RIJ92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RIF92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
220RIT92 R3 N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.350 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A CAD Icon (for items table)
151 - 200 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »