All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Diamond® and Drives® Chain
>
Timken Drives® - Single Pitch Chain Cut Strands
>
View Items
Timken Drives® - Single Pitch Chain Cut Strands
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 129
1
2
3
4
5
»
Part Number
P - Pitch
Chain Material
Chain Series
Types of Stainless Steel
80HZCR (1.000" Pitch)
1.000
Silver Shield CR®
Heavy Duty
N/A
80CC (1.000" Pitch)
1.000
Silver Shield CR® with CHP Pins
Standard
N/A
80HCC (1.000" Pitch)
1.000
Silver Shield CR® with CHP Pins
Heavy Duty
N/A
80HZCC (1.000" Pitch)
1.000
Silver Shield CR® with CHP Pins
Heavy Duty
N/A
100AS (1.250" Pitch)
1.250
Stainless Steel
Standard
600 (AS)
100NS (1.250" Pitch)
1.250
Stainless Steel
Standard
316 (NS)
100PS (1.250" Pitch)
1.250
Stainless Steel
Standard
304 (PS)
100CS (1.250" Pitch)
1.250
Carbon Steel
Standard
N/A
100HZCS (1.250" Pitch)
1.250
Carbon Steel
Heavy Duty
N/A
100CH (1.250" Pitch)
1.250
Extended Life CHP®
Standard
N/A
100HZCH (1.250" Pitch)
1.250
Extended Life CHP®
Heavy Duty
N/A
100NP (1.250" Pitch)
1.250
Nickel Plated
Standard
N/A
100HZNP (1.250" Pitch)
1.250
Nickel Plated
Heavy Duty
N/A
100CR (1.250" Pitch)
1.250
Silver Shield CR®
Standard
N/A
100HZCR (1.250" Pitch)
1.250
Silver Shield CR®
Heavy Duty
N/A
100CC (1.250" Pitch)
1.250
Silver Shield CR® with CHP Pins
Standard
N/A
100HZCC (1.250" Pitch)
1.250
Silver Shield CR® with CHP Pins
Heavy Duty
N/A
120AS (1.500" Pitch)
1.500
Stainless Steel
Standard
600 (AS)
120NS (1.500" Pitch)
1.500
Stainless Steel
Standard
316 (NS)
120PS (1.500" Pitch)
1.500
Stainless Steel
Standard
304 (PS)
120CS (1.500" Pitch)
1.500
Carbon Steel
Standard
N/A
120HZCS (1.500" Pitch)
1.500
Carbon Steel
Heavy Duty
N/A
120CH (1.500" Pitch)
1.500
Extended Life CHP®
Standard
N/A
120HZCH (1.500" Pitch)
1.500
Extended Life CHP®
Heavy Duty
N/A
120NP (1.500" Pitch)
1.500
Nickel Plated
Standard
N/A
Results 51 - 75 of 129
1
2
3
4
5
»