All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Diamond® and Drives® Chain
>
Timken Drives® - Single Pitch Chain Cut Strands
>
View Items
Timken Drives® - Single Pitch Chain Cut Strands
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 129
1
2
3
4
5
»
Part Number
P - Pitch
Chain Material
Chain Series
Types of Stainless Steel
35CS (0.375" Pitch)
0.375
Carbon Steel
Standard
N/A
40AS (0.500" Pitch)
0.500
Stainless Steel
Standard
600 (AS)
40NS (0.500" Pitch)
0.500
Stainless Steel
Standard
316 (NS)
40PS (0.500" Pitch)
0.500
Stainless Steel
Standard
304 (PS)
40CS (0.500" Pitch)
0.500
Carbon Steel
Standard
N/A
41CS (0.500" Pitch)
0.500
Carbon Steel
Standard
N/A
40CH (0.500" Pitch)
0.500
Extended Life CHP®
Standard
N/A
40NP (0.500" Pitch)
0.500
Nickel Plated
Standard
N/A
40CR (0.500" Pitch)
0.500
Silver Shield CR®
Standard
N/A
40CC (0.500" Pitch)
0.500
Silver Shield CR® with CHP Pins
Standard
N/A
50AS (0.625" Pitch)
0.625
Stainless Steel
Standard
600 (AS)
50NS (0.625" Pitch)
0.625
Stainless Steel
Standard
316 (NS)
50PS (0.625" Pitch)
0.625
Stainless Steel
Standard
304 (PS)
50CS (0.625" Pitch)
0.625
Carbon Steel
Standard
N/A
50CH (0.625" Pitch)
0.625
Extended Life CHP®
Standard
N/A
50NP (0.625" Pitch)
0.625
Nickel Plated
Standard
N/A
50CR (0.625" Pitch)
0.625
Silver Shield CR®
Standard
N/A
50CC (0.625" Pitch)
0.625
Silver Shield CR® with CHP Pins
Standard
N/A
60AS (0.750" Pitch)
0.750
Stainless Steel
Standard
600 (AS)
60NS (0.750" Pitch)
0.750
Stainless Steel
Standard
316 (NS)
60PS (0.750" Pitch)
0.750
Stainless Steel
Standard
304 (PS)
60CS (0.750" Pitch)
0.750
Carbon Steel
Standard
N/A
60HCS (0.750" Pitch)
0.750
Carbon Steel
Heavy Duty
N/A
60HZCS (0.750" Pitch)
0.750
Carbon Steel
Heavy Duty
N/A
60CH (0.750" Pitch)
0.750
Extended Life CHP®
Standard
N/A
Results 1 - 25 of 129
1
2
3
4
5
»