All Product Types > INDUSTRIAL MOTION PRODUCTS > Diamond® and Drives® Chain > Timken Drives® - Single Pitch Chain Cut Strands > View Items  

Timken Drives® - Single Pitch Chain Cut Strands

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 129  1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

160HZNP (2.000" Pitch) 2.000 Nickel Plated Heavy Duty N/A
160CR (2.000" Pitch) 2.000 Silver Shield CR® Standard N/A
160HZCR (2.000" Pitch) 2.000 Silver Shield CR® Heavy Duty N/A
160CC (2.000" Pitch) 2.000 Silver Shield CR® with CHP Pins Standard N/A
160HZCC (2.000" Pitch) 2.000 Silver Shield CR® with CHP Pins Heavy Duty N/A
180CS (2.250" Pitch) 2.250 Carbon Steel Standard N/A
180HZCS (2.250" Pitch) 2.250 Carbon Steel Heavy Duty N/A
180CH (2.250" Pitch) 2.250 Extended Life CHP® Standard N/A
180HZCH (2.250" Pitch) 2.250 Extended Life CHP® Heavy Duty N/A
180HZNP (2.250" Pitch) 2.250 Nickel Plated Heavy Duty N/A
180HZCR (2.250" Pitch) 2.250 Silver Shield CR® Heavy Duty N/A
180CC (2.250" Pitch) 2.250 Silver Shield CR® with CHP Pins Standard N/A
180HZCC (2.250" Pitch) 2.250 Silver Shield CR® with CHP Pins Heavy Duty N/A
200CS (2.500" Pitch) 2.500 Carbon Steel Standard N/A
264HZCS (2.500" Pitch) 2.500 Carbon Steel Heavy Duty N/A
200CH (2.500" Pitch) 2.500 Extended Life CHP® Standard N/A
264HZCH (2.500" Pitch) 2.500 Extended Life CHP® Heavy Duty N/A
264HZNP (2.500" Pitch) 2.500 Nickel Plated Heavy Duty N/A
264HZCR (2.500" Pitch) 2.500 Silver Shield CR® Heavy Duty N/A
200CC (2.500" Pitch) 2.500 Silver Shield CR® with CHP Pins Standard N/A
264HZCC (2.500" Pitch) 2.500 Silver Shield CR® with CHP Pins Heavy Duty N/A
240CS (3.000" Pitch) 3.000 Carbon Steel Standard N/A
240HZCS (3.000" Pitch) 3.000 Carbon Steel Heavy Duty N/A
240CH (3.000" Pitch) 3.000 Extended Life CHP® Standard N/A
240HZCH (3.000" Pitch) 3.000 Extended Life CHP® Heavy Duty N/A
  Results 101 - 125 of 129  1 2 3 4 5 »