Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

P - Pitch

Chain Material

Roller Type

Types of Stainless Steel

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

N/A 1.250 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
N/A 1.250 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
N/A 1.250 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
N/A 1.250 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
N/A 1.250 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
N/A 1.250 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
N/A 1.250 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
N/A 1.500 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
N/A 1.500 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
N/A 1.500 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
N/A 1.500 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
N/A 1.500 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
N/A 1.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
N/A 1.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
N/A 1.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
N/A 1.500 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
N/A 1.500 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
N/A 1.500 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
N/A 1.500 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
N/A 1.500 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
N/A 1.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
N/A 1.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
N/A 1.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
N/A 2.000 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
N/A 2.000 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
26 - 50 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5