Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
ASM-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASM-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASB-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASB-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASMK-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASMK-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASBK-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASBK-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASM-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASM-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASB-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASB-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASMK-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASMK-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASBK-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASBK-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASM-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASM-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASB-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASB-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASMK-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASMK-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASBK-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASBK-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ASM-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |