Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASM-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASM-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASB-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASB-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASMK-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASMK-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASBK-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASBK-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,360 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASM-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASM-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASB-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASB-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASMK-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASMK-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASBK-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASBK-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,860 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASM-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASM-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASB-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASB-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASMK-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASMK-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASBK-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASBK-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,180 lb |
CAD
N/A |
Add To Cart
Request Quote |
| ASM-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,550 lb |
CAD
N/A |
Add To Cart
Request Quote |