Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASB-16ETC | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.775 in | C - Thread Length N/A 2.343 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 80,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ASMK-16ET | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.775 in | C - Thread Length N/A 2.343 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 80,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ASMK-16ETC | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.775 in | C - Thread Length N/A 2.343 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 80,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ASBK-16ET | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.775 in | C - Thread Length N/A 2.343 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 80,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| ASBK-16ETC | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.775 in | C - Thread Length N/A 2.343 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 80,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |