All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) > View Items  

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo Stainless Steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASM-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/6, and are approved for procurement under this specification.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 80 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASM-3ET Right Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASM-3ETC Right Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASB-3ET Left Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASB-3ETC Left Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASMK-3ET Right Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASMK-3ETC Right Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASBK-3ET Left Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASBK-3ETC Left Hand .1900 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 2,360 lb CAD Icon (for items table)
ASM-4ET Right Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASM-4ETC Right Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASB-4ET Left Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASB-4ETC Left Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASMK-4ET Right Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASMK-4ETC Right Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASBK-4ET Left Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASBK-4ETC Left Hand .2500 in .437 in .337 in 1.562 in .806 in .968 in 5/16-24 4,860 lb CAD Icon (for items table)
ASM-5ET Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASM-5ETC Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASB-5ET Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASB-5ETC Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASMK-5ET Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASMK-5ETC Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASBK-5ET Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASBK-5ETC Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 5/16-24 7,180 lb CAD Icon (for items table)
ASM-6ET Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 3/8-24 8,550 lb CAD Icon (for items table)
  Results 1 - 25 of 80 1 2 3 4