Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3ET.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/7, and are approved for procurement under this specification.
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASW-3ET N/A Right Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASW-3ETC N/A Right Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASG-3ET N/A Left Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASG-3ETC N/A Left Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASWK-3ET N/A Right Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASWK-3ETC N/A Right Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASGK-3ET N/A Left Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASGK-3ETC N/A Left Hand N/A .1900 in N/A .437 in N/A .337 in N/A 1.375 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 2,360 lb N/A CAD Icon (for items table)
ASW-4ET N/A Right Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASW-4ETC N/A Right Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASG-4ET N/A Left Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASG-4ETC N/A Left Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASWK-4ET N/A Right Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASWK-4ETC N/A Right Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASGK-4ET N/A Left Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASGK-4ETC N/A Left Hand N/A .2500 in N/A .437 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 4,860 lb N/A CAD Icon (for items table)
ASW-5ET N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASW-5ETC N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASG-5ET N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASG-5ETC N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASWK-5ET N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASWK-5ETC N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASGK-5ET N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASGK-5ETC N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 7,180 lb N/A CAD Icon (for items table)
ASW-6ET N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASW-6ETC N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASG-6ET N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASG-6ETC N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASWK-6ET N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASWK-6ETC N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASGK-6ET N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASGK-6ETC N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 3/8-24 N/A 8,550 lb N/A CAD Icon (for items table)
ASW-7ET N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASW-7ETC N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASG-7ET N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASG-7ETC N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASWK-7ET N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASWK-7ETC N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASGK-7ET N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASGK-7ETC N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 7/16-20 N/A 12,000 lb N/A CAD Icon (for items table)
ASW-8ET N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASW-8ETC N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASG-8ET N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASG-8ETC N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASWK-8ET N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASWK-8ETC N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASGK-8ET N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASGK-8ETC N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 1/2-20 N/A 19,500 lb N/A CAD Icon (for items table)
ASW-10ET N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A CAD Icon (for items table)
ASW-10ETC N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A CAD Icon (for items table)
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2