Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/8, and are approved for procurement under this specification.
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATM-3ET N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATM-3ETC N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATB-3ET N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATB-3ETC N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATMK-3ET N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATMK-3ETC N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATBK-3ET N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATBK-3ETC N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.315 in N/A .680 in N/A .775 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATM-4ET N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATM-4ETC N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATB-4ET N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATB-4ETC N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATMK-4ET N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATMK-4ETC N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATBK-4ET N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATBK-4ETC N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.443 in N/A .827 in N/A .775 in N/A 1/4-28 N/A 5,300 lb N/A CAD Icon (for items table)
ATM-5ET N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATM-5ETC N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATB-5ET N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATB-5ETC N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATMK-5ET N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATMK-5ETC N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATBK-5ET N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATBK-5ETC N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.948 in N/A .984 in N/A 1.187 in N/A 5/16-24 N/A 8,600 lb N/A CAD Icon (for items table)
ATM-6ET N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATM-6ETC N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATB-6ET N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATB-6ETC N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATMK-6ET N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATMK-6ETC N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATBK-6ET N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATBK-6ETC N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 2.030 in N/A 1.131 in N/A 1.187 in N/A 3/8-24 N/A 13,000 lb N/A CAD Icon (for items table)
ATM-7ET N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATM-7ETC N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATB-7ET N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATB-7ETC N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATMK-7ET N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATMK-7ETC N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATBK-7ET N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATBK-7ETC N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.250 in N/A 1.294 in N/A 1.281 in N/A 7/16-20 N/A 17,800 lb N/A CAD Icon (for items table)
ATM-8ET N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATM-8ETC N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATB-8ET N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATB-8ETC N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATMK-8ET N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATMK-8ETC N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATBK-8ET N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATBK-8ETC N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.544 in N/A 1.459 in N/A 1.468 in N/A 1/2-20 N/A 24,200 lb N/A CAD Icon (for items table)
ATM-10ET N/A Right Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.832 in N/A 1.763 in N/A 1.562 in N/A 5/8-18 N/A 38,500 lb N/A CAD Icon (for items table)
ATM-10ETC N/A Right Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.832 in N/A 1.763 in N/A 1.562 in N/A 5/8-18 N/A 38,500 lb N/A CAD Icon (for items table)
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2