Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated, cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/4, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 26 - 50 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATMK-5TC Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATBK-5T Left Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATBK-5TC Left Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATM-6T Right Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATM-6TC Right Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATB-6T Left Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATB-6TC Left Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATMK-6T Right Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATMK-6TC Right Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATBK-6T Left Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATBK-6TC Left Hand .3750 in .406 in .322 in 2.030 in 1.131 in 1.187 in 3/8-24 13,000 lb
ATM-7T Right Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATM-7TC Right Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATB-7T Left Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATB-7TC Left Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATMK-7T Right Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATMK-7TC Right Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATBK-7T Left Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATBK-7TC Left Hand .4375 in .437 in .353 in 2.250 in 1.294 in 1.281 in 7/16-20 17,800 lb
ATM-8T Right Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATM-8TC Right Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATB-8T Left Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATB-8TC Left Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATMK-8T Right Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATMK-8TC Right Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
  Results 26 - 50 of 84 1 2 3 4 
<