Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated, cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/4, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 1 - 25 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATM-3T Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATM-3TC Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATB-3T Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATB-3TC Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATMK-3T Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATMK-3TC Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATBK-3T Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATBK-3TC Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATMK-3TB Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATMK-3TBC Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATBK-3TB Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATBK-3TBC Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb
ATM-4T Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATM-4TC Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATB-4T Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATB-4TC Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATMK-4T Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATMK-4TC Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATBK-4T Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATBK-4TC Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb
ATM-5T Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATM-5TC Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATB-5T Left Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATB-5TC Left Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
ATMK-5T Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb
  Results 1 - 25 of 84 1 2 3 4 
<