Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated, cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/4, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 51 - 75 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATBK-8T Left Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATBK-8TC Left Hand .5000 in .500 in .400 in 2.544 in 1.459 in 1.468 in 1/2-20 24,200 lb
ATM-10T Right Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATM-10TC Right Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATB-10T Left Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATB-10TC Left Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATMK-10T Right Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATMK-10TC Right Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATBK-10T Left Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATBK-10TC Left Hand .6250 in .625 in .510 in 2.832 in 1.763 in 1.562 in 5/8-18 38,500 lb
ATM-12T Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATM-12TC Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATB-12T Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATB-12TC Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATMK-12T Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATMK-12TC Right Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATBK-12T Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATBK-12TC Left Hand .7500 in .750 in .603 in 3.193 in 2.140 in 1.687 in 3/4-16 56,600 lb
ATM-14T Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
ATM-14TC Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
ATB-14T Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
ATB-14TC Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
ATMK-14T Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
ATMK-14TC Right Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
ATBK-14T Left Hand .8750 in .875 in .713 in 3.677 in 2.372 in 2.000 in 7/8-14 77,400 lb
  Results 51 - 75 of 84 1 2 3 4 
<