Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ATBK-8T | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-8TC | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-10T | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-10TC | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-10T | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-10TC | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-10T | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-10TC | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-10T | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-10TC | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-12T | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-12TC | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-12T | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-12TC | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-12T | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-12TC | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-12T | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-12TC | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .750 in | H - Head Width N/A .603 in | A - Base to Center N/A 3.193 in | D - Head Diameter N/A 2.140 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 56,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-14T | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-14TC | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-14T | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-14TC | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-14T | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-14TC | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-14T | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |