Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - 4340 alloy steel per AMS 6415 - heat treated, cadmium plated.
 
- Ball - 440C stainless steel per AMS 5630 - heat treated.
 
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
 
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
 
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
 
- Temperature range: -65°F to +325°F
 
- No load rotational breakaway torque can be varied to meet specific application requirements.
 
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
 
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
 
- All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
 
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/4, and are approved for procurement under this specification.