All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) > View Items  

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated, cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/4, and are approved for procurement under this specification.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 84 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATM-3T Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATM-3TC Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATB-3T Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATB-3TC Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATMK-3T Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATMK-3TC Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATBK-3T Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATBK-3TC Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATMK-3TB Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATMK-3TBC Right Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATBK-3TB Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATBK-3TBC Left Hand .1900 in .281 in .228 in 1.315 in .680 in .775 in 1/4-28 3,000 lb CAD Icon (for items table)
ATM-4T Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATM-4TC Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATB-4T Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATB-4TC Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATMK-4T Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATMK-4TC Right Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATBK-4T Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATBK-4TC Left Hand .2500 in .343 in .260 in 1.443 in .827 in .775 in 1/4-28 5,300 lb CAD Icon (for items table)
ATM-5T Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb CAD Icon (for items table)
ATM-5TC Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb CAD Icon (for items table)
ATB-5T Left Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb CAD Icon (for items table)
ATB-5TC Left Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb CAD Icon (for items table)
ATMK-5T Right Hand .3125 in .375 in .291 in 1.948 in .984 in 1.187 in 5/16-24 8,600 lb CAD Icon (for items table)
  Results 1 - 25 of 84 1 2 3 4