Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ATBK-14TC | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .713 in | A - Base to Center N/A 3.677 in | D - Head Diameter N/A 2.372 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 77,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-16T | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-16TC | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-16T | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-16TC | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-16T | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-16TC | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-16T | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-16TC | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.000 in | H - Head Width N/A .807 in | A - Base to Center N/A 3.968 in | D - Head Diameter N/A 2.681 in | C - Thread Length N/A 2.100 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 101,400 lb |
CAD
N/A
|
Add To Cart
Request Quote |