Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS81935/9 (Right Hand) & AS81935/9 (Left Hand)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing SAE Series Specification Rod Ends, Spherical Bearings & Journal Bearings > Aurora Bearing SAE Series Specification Rod Ends > Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS81935/9 (Right Hand) & AS81935/9 (Left Hand) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS81935/9 (Right Hand) & AS81935/9 (Left Hand)

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.




Add To Cart Request Quote
   
  Results 1 - 25 of 80 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATW-3ET Right Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATW-3ETC Right Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATG-3ET Left Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATG-3ETC Left Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATWK-3ET Right Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATWK-3ETC Right Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATGK-3ET Left Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATGK-3ETC Left Hand .1900 in .281 in .228 in 1.210 in .680 in .625 in 1/4-28 3,000 lb
ATW-4ET Right Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATW-4ETC Right Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATG-4ET Left Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATG-4ETC Left Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATWK-4ET Right Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATWK-4ETC Right Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATGK-4ET Left Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATGK-4ETC Left Hand .2500 in .343 in .260 in 1.338 in .827 in .625 in 1/4-28 5,500 lb
ATW-5ET Right Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATW-5ETC Right Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATG-5ET Left Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATG-5ETC Left Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATWK-5ET Right Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATWK-5ETC Right Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATGK-5ET Left Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATGK-5ETC Left Hand .3125 in .375 in .291 in 1.566 in .984 in .750 in 5/16-24 8,900 lb
ATW-6ET Right Hand .3750 in .406 in .322 in 1.908 in 1.131 in 1.000 in 3/8-24 13,400 lb
  Results 1 - 25 of 80 1 2 3 4 
<