Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated - cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/5, and are approved for procurement under this specification.
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ATW-3T N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATW-3TC N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATG-3T N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATG-3TC N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATWK-3T N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATWK-3TC N/A Right Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATGK-3T N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATGK-3TC N/A Left Hand N/A .1900 in N/A .281 in N/A .228 in N/A 1.210 in N/A .680 in N/A .625 in N/A 1/4-28 N/A 3,000 lb N/A CAD Icon (for items table)
ATW-4T N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATW-4TC N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATG-4T N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATG-4TC N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATWK-4T N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATWK-4TC N/A Right Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATGK-4T N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATGK-4TC N/A Left Hand N/A .2500 in N/A .343 in N/A .260 in N/A 1.338 in N/A .827 in N/A .625 in N/A 1/4-28 N/A 5,500 lb N/A CAD Icon (for items table)
ATW-5T N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATW-5TC N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATG-5T N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATG-5TC N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATWK-5T N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATWK-5TC N/A Right Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATGK-5T N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATGK-5TC N/A Left Hand N/A .3125 in N/A .375 in N/A .291 in N/A 1.566 in N/A .984 in N/A .750 in N/A 5/16-24 N/A 8,900 lb N/A CAD Icon (for items table)
ATW-6T N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATW-6TC N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATG-6T N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATG-6TC N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATWK-6T N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATWK-6TC N/A Right Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATGK-6T N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATGK-6TC N/A Left Hand N/A .3750 in N/A .406 in N/A .322 in N/A 1.908 in N/A 1.131 in N/A 1.000 in N/A 3/8-24 N/A 13,400 lb N/A CAD Icon (for items table)
ATW-7T N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATW-7TC N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATG-7T N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATG-7TC N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATWK-7T N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATWK-7TC N/A Right Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATGK-7T N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATGK-7TC N/A Left Hand N/A .4375 in N/A .437 in N/A .353 in N/A 2.125 in N/A 1.294 in N/A 1.125 in N/A 7/16-20 N/A 18,200 lb N/A CAD Icon (for items table)
ATW-8T N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATW-8TC N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATG-8T N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATG-8TC N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATWK-8T N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATWK-8TC N/A Right Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATGK-8T N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATGK-8TC N/A Left Hand N/A .5000 in N/A .500 in N/A .400 in N/A 2.356 in N/A 1.459 in N/A 1.250 in N/A 1/2-20 N/A 24,600 lb N/A CAD Icon (for items table)
ATW-10T N/A Right Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
ATW-10TC N/A Right Hand N/A .6250 in N/A .625 in N/A .510 in N/A 2.707 in N/A 1.763 in N/A 1.375 in N/A 5/8-18 N/A 39,500 lb N/A CAD Icon (for items table)
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2