All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Torsional Couplings
>
LF Series
>
LF Series Hardware (Bolts)
>
View Items
LF Series Hardware (Bolts)
Check up to five results to perform an action.
larger image
The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.
The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Torsional Products Catalog
(PDF, 0KB)
LF Installation Instructions - Hytrel
(PDF, 0KB)
LF Installation Instructions - Model 6
(PDF, 0KB)
LF Installation Instructions - Models 1, 2, & 3
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 15 of 15
1
Part Number
Description
Size
Coupling Size
Bore Type
Type
CAD
68514450026
LF1-SET OF BOLTS
M6
LF1
Hardware
Set of Bolts
N/A
68514450027
LF2-SET OF BOLTS
M8
LF2
Hardware
Set of Bolts
N/A
68514450028
LF4-SET OF BOLTS
M8
LF4
Hardware
Set of Bolts
N/A
68514450029
LF8-SET OF BOLTS
M10
LF8
Hardware
Set of Bolts
N/A
68514450030
LF12-SET OF BOLTS
M10
LF12
Hardware
Set of Bolts
N/A
68514450031
LF16-SET OF BOLTS
M12
LF16
Hardware
Set of Bolts
N/A
68514450032
LF22-SET OF BOLTS
M12
LF22
Hardware
Set of Bolts
N/A
68514450033
LF25-SET OF BOLTS
M14
LF25
Hardware
Set of Bolts
N/A
68514450034
LF28-SET OF BOLTS
M14
LF28
Hardware
Set of Bolts
N/A
68514450035
LF30-SET OF BOLTS
M16
LF30
Hardware
Set of Bolts
N/A
68514450036
LF50-SET OF BOLTS
M16
LF50
Hardware
Set of Bolts
N/A
68514450037
LF80-SET OF BOLTS
M16
LF80
Hardware
Set of Bolts
N/A
68514450038
LF90-SET OF BOLTS
M20
LF90
Hardware
Set of Bolts
N/A
68514450039
LF140-SET OF BOLTS
M20
LF140
Hardware
Set of Bolts
N/A
68514450040
LF250-SET OF BOLTS
M20
LF250
Hardware
Set of Bolts
N/A
Results 1 - 15 of 15
1