LF Series Cylindrical Hubs - Rough Stock Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Torsional Couplings
>
LF Series
>
LF Series Cylindrical Hubs - Rough Stock Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
LF Series Cylindrical Hubs - Rough Stock Bore
For CAD models and more information, click Directly on the part number below.
larger image
The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.
The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.
DOWNLOADS
Torsional Products Catalog
(PDF, 0KB)
LF Installation Instructions - Hytrel
(PDF, 0KB)
LF Installation Instructions - Model 6
(PDF, 0KB)
LF Installation Instructions - Models 1, 2, & 3
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 14 of 14
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Rough Stock Bore Size
Length thru Bore
Dimension HD
Nominal Torque
Max. Bore (Dimensions ID1/ID2)
CAD
68514424496
LF1-HUB CYL-.31 RSB
0.310
in
0.940
in
24.00
mm
1.180
in
30.00
mm
90.00
in·lb
0.63
in
19.00
mm
N/A
68514424498
LF2-HUB CYL-.39 RSB
0.390
in
1.100
in
28.00
mm
1.57
in
40.00
mm
180.00
in·lb
0.880
in
26.00
mm
N/A
68514424500
LF4-HUB CYL-.47 RSB
0.470
in
1.180
in
30.00
mm
1.77
in
45
mm
440.00
in·lb
1.000
in
30.00
mm
N/A
68514424502
LF8-HUB CYL-.47 RSB
0.470
in
1.650
in
42.00
mm
2.360
in
60.00
mm
885.00
in·lb
1.380
in
38
mm
N/A
68514445201
LF12-HUB CYL-.50 RSB
1/2
in
1.650
in
42.00
mm
2.360
in
60.00
mm
1240.00
in·lb
1.380
in
38
mm
N/A
68514424504
LF16-HUB CYL-.59 RSB
0.590
in
1.970
in
50.00
mm
2.760
in
70.00
mm
1770.00
in·lb
1.630
in
48.00
mm
N/A
68514445199
LF22-HUB CYL-.59 RSB
0.590
in
1.970
in
50.00
mm
2.760
in
70.00
mm
2430.00
in·lb
1.630
in
48.00
mm
N/A
68514424506
LF25-HUB CYL-.59 RSB
0.590
in
2.160
in
55.00
mm
3.350
in
85.00
mm
2790.00
in·lb
2.130
in
55
mm
68514445197
LF28-HUB CYL-.59 RSB
0.590
in
2.160
in
55.00
mm
3.350
in
85.00
mm
3700.00
in·lb
2.130
in
55
mm
68514424508
LF30-HUB CYL-.71 RSB
0.710
in
2.600
in
66.00
mm
3.94
in
100
mm
4400.00
in·lb
2.440
in
65
mm
N/A
68514424510
LF50/80-HUB CYL-.71 RSB
0.710
in
2.600
in
66.00
mm
3.94
in
100
mm
N/A
2.440
in
61.98
mm
N/A
68514424512
LF90-HUB CYL-1.18 RSB
1.180
in
3.150
in
80.00
mm
4.920
in
125.00
mm
9700
in·lb
3.350
in
85
mm
68514424514
LF140-HUB CYL-1.18 RSB
1.180
in
3.150
in
80.00
mm
4.920
in
125.00
mm
15000.00
in·lb
3.350
in
85
mm
N/A
68514424516
LF250-HUB CYL-1.57 RSB
1.570
in
3.940
in
100.00
mm
6.300
in
160.00
mm
26500.00
in·lb
4.250
in
105.00
mm
N/A
Results 1 - 14 of 14
1
<