All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Torsional Couplings > LF Series > LF Series Cylindrical Hubs - Rough Stock Bore > View Items  

LF Series Cylindrical Hubs - Rough Stock Bore

Check up to five results to perform an action.

    The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.

    The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Torsional Products Catalog
(PDF, 0KB)

LF Installation Instructions - Hytrel
(PDF, 0KB)

LF Installation Instructions - Model 6
(PDF, 0KB)

LF Installation Instructions - Models 1, 2, & 3
(PDF, 0KB)

Compare Items
   
  Results 1 - 14 of 14 1 

Part Number

Description 

Rough Stock Bore Size

Length thru Bore

Dimension HD

Nominal Torque

Max. Bore (Dimensions ID1/ID2)

CAD

68514424496 LF1-HUB CYL-.31 RSB 0.310 in 0.940 in
24.00
mm
1.180 in
30.00
mm
90.00 in·lb 0.63 in
19.00
mm
N/A
68514424498 LF2-HUB CYL-.39 RSB 0.390 in 1.100 in
28.00
mm
1.57 in
40.00
mm
180.00 in·lb 0.880 in
26.00
mm
N/A
68514424500 LF4-HUB CYL-.47 RSB 0.470 in 1.180 in
30.00
mm
1.77 in
45
mm
440.00 in·lb 1.000 in
30.00
mm
N/A
68514424502 LF8-HUB CYL-.47 RSB 0.470 in 1.650 in
42.00
mm
2.360 in
60.00
mm
885.00 in·lb 1.380 in
38
mm
N/A
68514445201 LF12-HUB CYL-.50 RSB 1/2 in 1.650 in
42.00
mm
2.360 in
60.00
mm
1240.00 in·lb 1.380 in
38
mm
N/A
68514424504 LF16-HUB CYL-.59 RSB 0.590 in 1.970 in
50.00
mm
2.760 in
70.00
mm
1770.00 in·lb 1.630 in
48.00
mm
N/A
68514445199 LF22-HUB CYL-.59 RSB 0.590 in 1.970 in
50.00
mm
2.760 in
70.00
mm
2430.00 in·lb 1.630 in
48.00
mm
N/A
68514424506 LF25-HUB CYL-.59 RSB 0.590 in 2.160 in
55.00
mm
3.350 in
85.00
mm
2790.00 in·lb 2.130 in
55
mm
CAD Icon (for items table)
68514445197 LF28-HUB CYL-.59 RSB 0.590 in 2.160 in
55.00
mm
3.350 in
85.00
mm
3700.00 in·lb 2.130 in
55
mm
CAD Icon (for items table)
68514424508 LF30-HUB CYL-.71 RSB 0.710 in 2.600 in
66.00
mm
3.94 in
100
mm
4400.00 in·lb 2.440 in
65
mm
N/A
68514424510 LF50/80-HUB CYL-.71 RSB 0.710 in 2.600 in
66.00
mm
3.94 in
100
mm
N/A 2.440 in
61.98
mm
N/A
68514424512 LF90-HUB CYL-1.18 RSB 1.180 in 3.150 in
80.00
mm
4.920 in
125.00
mm
9700 in·lb 3.350 in
85
mm
CAD Icon (for items table)
68514424514 LF140-HUB CYL-1.18 RSB 1.180 in 3.150 in
80.00
mm
4.920 in
125.00
mm
15000.00 in·lb 3.350 in
85
mm
N/A
68514424516 LF250-HUB CYL-1.57 RSB 1.570 in 3.940 in
100.00
mm
6.300 in
160.00
mm
26500.00 in·lb 4.250 in
105.00
mm
N/A
  Results 1 - 14 of 14 1