Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The heart of the LF Series coupling is the flexible base element. This element allows the customer to make their own shaft hubs from steel bar stock or use existing hubs. Ideal for quick prototype testing, retrofit and high volume applications.
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1 

Part Number

Material

Length thru Bore

Dimension HD

Nominal Torque

Max. Torque

Max. Bore (Dimensions ID1/ID2) - Flanged Hubs

CAD

LF1-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 0.870 in24.00 mm N/A 1.181 in30.00 mm N/A 90.00 in·lb10.00 N·m N/A 200.00 in·lb25.00 N·m N/A 0.880 in25.00 mm N/A
LF2-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 0.790 in28.00 mm N/A 1.575 in40.00 mm N/A 180.00 in·lb20.00 N·m N/A 530.00 in·lb60.00 N·m N/A 1.380 in38.00 mm N/A
LF4-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 0.940 in30.00 mm N/A 1.772 in45.00 mm N/A 440.00 in·lb50.00 N·m N/A 1100.00 in·lb125.00 N·m N/A 1.750 in45.00 mm N/A
LF8-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.100 in42.00 mm N/A 2.362 in60.00 mm N/A 885.00 in·lb100.00 N·m N/A 2480.00 in·lb280.00 N·m N/A 2.000 in55.00 mm N/A
LF12-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.100 in42.00 mm N/A 2.362 in60.00 mm N/A 1240.00 in·lb140 N·m N/A 3190.00 in·lb360.00 N·m N/A 2.000 in55.00 mm N/A
LF16-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.420 in50.00 mm N/A 2.756 in70.00 mm N/A 1770.00 in·lb200.00 N·m N/A 4960.00 in·lb560.00 N·m N/A 2.630 in70.00 mm N/A
LF16-ELE-HTR60A-OS-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.420 in50.00 mm N/A 2.756 in70.00 mm N/A 1770.00 in·lb200.00 N·m N/A 4960.00 in·lb560.00 N·m N/A 2.630 in70.00 mm N/A
LF22-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.420 in55.00 mm N/A 3.346 in85.00 mm N/A 2430.00 in·lb275.00 N·m N/A 6640.00 in·lb750.00 N·m N/A 2.750 in85.00 mm N/A
LF25-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.570 in55.00 mm N/A 3.346 in85.00 mm N/A 2790.00 in·lb315.00 N·m N/A 7740.00 in·lb875.00 N·m N/A 2.750 in85.00 mm N/A CAD Icon (for items table)
LF28-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.570 in66.00 mm N/A 3.937 in100.00 mm N/A 3700.00 in·lb420.00 N·m N/A 10600.00 in·lb1200.00 N·m N/A 3.750 in100.00 mm N/A CAD Icon (for items table)
LF30-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.970 in66.00 mm N/A 3.937 in100.00 mm N/A 4400.00 in·lb500.00 N·m N/A 12400.00 in·lb1400.00 N·m N/A 3.750 in100.00 mm N/A
LF50-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.990 in66.00 mm N/A 3.937 in100.00 mm N/A 6200.00 in·lb700.00 N·m N/A 18600.00 in·lb2100.00 N·m N/A 3.750 in100.00 mm N/A
LF50-ELE-HTR60A-OS-W/HDWR N/A High Temperature Rubber (HTR) N/A 1.990 in66.00 mm N/A 3.937 in100.00 mm N/A 6200.00 in·lb700.00 N·m N/A 18600.00 in·lb2100.00 N·m N/A 3.750 in100.00 mm N/A
LF80-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 2.400 in66.00 mm N/A 3.937 in100.00 mm N/A 7960.00 in·lb900.00 N·m N/A 18600.00 in·lb2100.00 N·m N/A 3.750 in100.00 mm N/A
LF90-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 2.440 in80.00 mm N/A 4.921 in125.00 mm N/A 9700 in·lb1100 N·m N/A 27900.00 in·lb3150.00 N·m N/A 4.250 in110.00 mm N/A CAD Icon (for items table)
LF140-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 2.440 in80.00 mm N/A 4.921 in125.00 mm N/A 15000.00 in·lb1700.00 N·m N/A 43400.00 in·lb4900.00 N·m N/A 4.250 in110.00 mm N/A
LF140-ELE-HTR60A-OS-W/HDWR N/A High Temperature Rubber (HTR) N/A 2.440 in80.00 mm N/A 4.921 in125.00 mm N/A 15000.00 in·lb1700.00 N·m N/A 43400.00 in·lb4900.00 N·m N/A 4.250 in110.00 mm N/A
LF250-ELE-HTR60A-W/HDWR N/A High Temperature Rubber (HTR) N/A 3.030 in100.00 mm N/A 6.299 in160.00 mm N/A 26500.00 in·lb3000.00 N·m N/A 77400.00 in·lb8750.00 N·m N/A 5.000 in130.00 mm N/A
LF250-ELE-HY-W/HDWR N/A Hytrel® N/A 3.030 in100.00 mm N/A 6.299 in160.00 mm N/A N/A N/A 5.000 in130.00 mm N/A
LF30-ELE-HY-W/INSERTS&HDWR N/A Hytrel® N/A 1.970 in66.00 mm N/A 3.937 in100.00 mm N/A 4400.00 in·lb500.00 N·m N/A 12400.00 in·lb1400.00 N·m N/A 3.750 in100.00 mm N/A
LF50-ELE-HY-W/HDWR N/A Hytrel® N/A 1.990 in66.00 mm N/A 3.937 in100.00 mm N/A 7100.00 in·lb800.00 N·m N/A 17700.00 in·lb2000.00 N·m N/A 3.750 in100.00 mm N/A
LF2X-ELE-ZY-W/HDWR N/A Zytel® N/A 0.940 in23.88 mm N/A N/A 265.00 in·lb30.00 N·m N/A 530.00 in·lb60.00 N·m N/A N/A
LF8X-ELE-ZY-W/HDWR N/A Zytel® N/A 1.180 in29.97 mm N/A N/A 1060.00 in·lb120.00 N·m N/A 2480.00 in·lb280.00 N·m N/A N/A
LF16X-ELE-ZY-W/HDWR N/A Zytel® N/A 1.380 in35.05 mm N/A N/A 2120.00 in·lb240 N·m N/A 4960.00 in·lb560.00 N·m N/A N/A
LF30X-ELE-ZY-W/HDWR N/A Zytel® N/A 1.970 in66.00 mm N/A 3.937 in100.00 mm N/A 4400.00 in·lb500.00 N·m N/A 12400.00 in·lb1400.00 N·m N/A 3.750 in100.00 mm N/A
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1