Part Number |
Description |
Material |
Length thru Bore |
Dimension HD |
Nominal Torque |
Max. Torque |
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514422434 | Description N/A LF1-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 0.870 in24.00 mm | Dimension HD N/A 1.181 in30.00 mm | Nominal Torque N/A 90.00 in·lb10.00 N·m | Max. Torque N/A 200.00 in·lb25.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 0.880 in25.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438607 | Description N/A LF2-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 0.790 in28.00 mm | Dimension HD N/A 1.575 in40.00 mm | Nominal Torque N/A 180.00 in·lb20.00 N·m | Max. Torque N/A 530.00 in·lb60.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 1.380 in38.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438814 | Description N/A LF4-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 0.940 in30.00 mm | Dimension HD N/A 1.772 in45.00 mm | Nominal Torque N/A 440.00 in·lb50.00 N·m | Max. Torque N/A 1100.00 in·lb125.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 1.750 in45.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438629 | Description N/A LF8-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.100 in42.00 mm | Dimension HD N/A 2.362 in60.00 mm | Nominal Torque N/A 885.00 in·lb100.00 N·m | Max. Torque N/A 2480.00 in·lb280.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 2.000 in55.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441373 | Description N/A LF12-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.100 in42.00 mm | Dimension HD N/A 2.362 in60.00 mm | Nominal Torque N/A 1240.00 in·lb140 N·m | Max. Torque N/A 3190.00 in·lb360.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 2.000 in55.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438826 | Description N/A LF16-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.420 in50.00 mm | Dimension HD N/A 2.756 in70.00 mm | Nominal Torque N/A 1770.00 in·lb200.00 N·m | Max. Torque N/A 4960.00 in·lb560.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 2.630 in70.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438828 | Description N/A LF16-ELE-HTR60A-OS-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.420 in50.00 mm | Dimension HD N/A 2.756 in70.00 mm | Nominal Torque N/A 1770.00 in·lb200.00 N·m | Max. Torque N/A 4960.00 in·lb560.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 2.630 in70.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514441377 | Description N/A LF22-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.420 in55.00 mm | Dimension HD N/A 3.346 in85.00 mm | Nominal Torque N/A 2430.00 in·lb275.00 N·m | Max. Torque N/A 6640.00 in·lb750.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 2.750 in85.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438830 | Description N/A LF25-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.570 in55.00 mm | Dimension HD N/A 3.346 in85.00 mm | Nominal Torque N/A 2790.00 in·lb315.00 N·m | Max. Torque N/A 7740.00 in·lb875.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 2.750 in85.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514441381 | Description N/A LF28-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.570 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 3700.00 in·lb420.00 N·m | Max. Torque N/A 10600.00 in·lb1200.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514438838 | Description N/A LF30-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.970 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 4400.00 in·lb500.00 N·m | Max. Torque N/A 12400.00 in·lb1400.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438845 | Description N/A LF50-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.990 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 6200.00 in·lb700.00 N·m | Max. Torque N/A 18600.00 in·lb2100.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438847 | Description N/A LF50-ELE-HTR60A-OS-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 1.990 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 6200.00 in·lb700.00 N·m | Max. Torque N/A 18600.00 in·lb2100.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514445194 | Description N/A LF80-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 2.400 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 7960.00 in·lb900.00 N·m | Max. Torque N/A 18600.00 in·lb2100.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438851 | Description N/A LF90-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 2.440 in80.00 mm | Dimension HD N/A 4.921 in125.00 mm | Nominal Torque N/A 9700 in·lb1100 N·m | Max. Torque N/A 27900.00 in·lb3150.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 4.250 in110.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514438858 | Description N/A LF140-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 2.440 in80.00 mm | Dimension HD N/A 4.921 in125.00 mm | Nominal Torque N/A 15000.00 in·lb1700.00 N·m | Max. Torque N/A 43400.00 in·lb4900.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 4.250 in110.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514447108 | Description N/A LF140-ELE-HTR60A-OS-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 2.440 in80.00 mm | Dimension HD N/A 4.921 in125.00 mm | Nominal Torque N/A 15000.00 in·lb1700.00 N·m | Max. Torque N/A 43400.00 in·lb4900.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 4.250 in110.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514438866 | Description N/A LF250-ELE-HTR60A-W/HDWR | Material N/A High Temperature Rubber (HTR) | Length thru Bore N/A 3.030 in100.00 mm | Dimension HD N/A 6.299 in160.00 mm | Nominal Torque N/A 26500.00 in·lb3000.00 N·m | Max. Torque N/A 77400.00 in·lb8750.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 5.000 in130.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514450682 | Description N/A LF250-ELE-HY-W/HDWR | Material N/A Hytrel® | Length thru Bore N/A 3.030 in100.00 mm | Dimension HD N/A 6.299 in160.00 mm | Nominal Torque N/A | Max. Torque N/A | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 5.000 in130.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514446740 | Description N/A LF30-ELE-HY-W/INSERTS&HDWR | Material N/A Hytrel® | Length thru Bore N/A 1.970 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 4400.00 in·lb500.00 N·m | Max. Torque N/A 12400.00 in·lb1400.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514422878 | Description N/A LF50-ELE-HY-W/HDWR | Material N/A Hytrel® | Length thru Bore N/A 1.990 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 7100.00 in·lb800.00 N·m | Max. Torque N/A 17700.00 in·lb2000.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514422487 | Description N/A LF2X-ELE-ZY-W/HDWR | Material N/A Zytel® | Length thru Bore N/A 0.940 in23.88 mm | Dimension HD N/A | Nominal Torque N/A 265.00 in·lb30.00 N·m | Max. Torque N/A 530.00 in·lb60.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A | CAD N/A |
Add To Cart
Request Quote |
| 68514428213 | Description N/A LF8X-ELE-ZY-W/HDWR | Material N/A Zytel® | Length thru Bore N/A 1.180 in29.97 mm | Dimension HD N/A | Nominal Torque N/A 1060.00 in·lb120.00 N·m | Max. Torque N/A 2480.00 in·lb280.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A | CAD N/A |
Add To Cart
Request Quote |
| 68514445093 | Description N/A LF16X-ELE-ZY-W/HDWR | Material N/A Zytel® | Length thru Bore N/A 1.380 in35.05 mm | Dimension HD N/A | Nominal Torque N/A 2120.00 in·lb240 N·m | Max. Torque N/A 4960.00 in·lb560.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A | CAD N/A |
Add To Cart
Request Quote |
| 68514422795 | Description N/A LF30X-ELE-ZY-W/HDWR | Material N/A Zytel® | Length thru Bore N/A 1.970 in66.00 mm | Dimension HD N/A 3.937 in100.00 mm | Nominal Torque N/A 4400.00 in·lb500.00 N·m | Max. Torque N/A 12400.00 in·lb1400.00 N·m | Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A 3.750 in100.00 mm | CAD N/A |
Add To Cart
Request Quote |