LF Series Flange Hubs - Rough Stock Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Torsional Couplings
>
LF Series
>
LF Series Flange Hubs - Rough Stock Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
LF Series Flange Hubs - Rough Stock Bore
For CAD models and more information, click Directly on the part number below.
larger image
The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.
The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.
DOWNLOADS
Torsional Products Catalog
(PDF, 0KB)
LF Installation Instructions - Hytrel
(PDF, 0KB)
LF Installation Instructions - Model 6
(PDF, 0KB)
LF Installation Instructions - Models 1, 2, & 3
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 14 of 14
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Rough Stock Bore Size
Hub Diameter
Length thru Bore
Nominal Torque
Max. Bore (Dimensions ID1/ID2)
CAD
68514424497
LF1-HUB FLNG-.31 RSB
0.310
in
1.180
in
30.00
mm
0.940
in
24.00
mm
90.00
in·lb
0.880
in
22.35
mm
N/A
68514424499
LF2-HUB FLNG-.47 RSB
0.470
in
1.570
in
40.00
mm
1.100
in
28.00
mm
180.00
in·lb
1.380
in
35.05
mm
N/A
68514424501
LF4-HUB FLNG-.59 RSB
0.590
in
1.770
in
45.00
mm
1.180
in
30.00
mm
440.00
in·lb
1.75
in
44.450
mm
N/A
68514424503
LF8-HUB FLNG-.71 RSB
0.710
in
2.360
in
60.00
mm
1.650
in
42.00
mm
885.00
in·lb
2.00
in
50.800
mm
N/A
68514445202
LF12-HUB FLNG-.71 RSB
0.710
in
2.360
in
60.00
mm
1.650
in
42.00
mm
1240.00
in·lb
2.00
in
50.800
mm
N/A
68514424505
LF16-HUB FLNG-.71 RSB
0.710
in
2.760
in
70.00
mm
1.970
in
50.00
mm
1770.00
in·lb
2.630
in
66.802
mm
N/A
68514445200
LF22-HUB FLNG-.71 RSB
0.710
in
2.760
in
70.00
mm
1.970
in
50.00
mm
2430.00
in·lb
2.630
in
66.802
mm
N/A
68514424507
LF25-HUB FLNG-.79 RSB
0.790
in
3.350
in
85.00
mm
2.160
in
55.00
mm
2790.00
in·lb
2.750
in
69.85
mm
68514445198
LF28-HUB FLNG-.79 RSB
0.790
in
3.350
in
85.00
mm
2.160
in
55.00
mm
3700.00
in·lb
2.750
in
69.85
mm
68514424509
LF30-HUB FLNG-.98 RSB
0.980
in
3.940
in
100.00
mm
2.600
in
66.00
mm
4400.00
in·lb
3.750
in
95.25
mm
N/A
68514424511
LF50/80-HUB FLNG-.98 RSB
0.980
in
3.940
in
100.00
mm
2.600
in
66.00
mm
N/A
3.750
in
95.25
mm
N/A
68514424513
LF90-HUB FLNG-1.18 RSB
1.180
in
4.920
in
125.00
mm
3.150
in
80.00
mm
9700
in·lb
4.250
in
107.95
mm
68514424515
LF140-HUB FLNG-1.18 RSB
1.180
in
4.920
in
125.00
mm
3.150
in
80.00
mm
15000.00
in·lb
4.250
in
107.95
mm
N/A
68514424517
LF250-HUB FLNG-1.57 RSB
1.570
in
6.300
in
160.00
mm
3.940
in
100.00
mm
26500.00
in·lb
5.000
in
127.00
mm
N/A
Results 1 - 14 of 14
1
<